PISTON RING 16" Z-LOK
5170-16.000
Tools5170-16.000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product width in | 0.370 |
| Product width mm | 9.398 |