2 PR Z-LOK CI
5170-2.000
Tools5170-2.000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.124 |
| Product width mm | 3.150 |