POLYPAK SEAL
5192L08000850056
Tools5192L08000850056 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 0.563 |
| Product length mm | 14.288 |
| Product width in | 8.500 |
| Product width mm | 215.900 |