SNAP RING
5194-200-HD
Tools5194-200-HD Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Product height in | 0.065 |
| Product height mm | 1.651 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 2.100 |
| Product width mm | 53.34 |