NBR SQUARE CUT
5222-366S
Tools5222-366S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.375 |
| Product height mm | 187.325 |
| Product length in | 0.045 |
| Product length mm | 1.143 |
| Product width in | 7.375 |
| Product width mm | 187.325 |