SQUARE SEAL
5222-451S
Tools5222-451S Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 11.500 |
| Product width mm | 292.100 |