BACK UP RING UCELL
5590-20
Tools5590-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.063 |
| Product length mm | 1.600 |
| Product width in | 2.000 |
| Product width mm | 50.800 |