BACK UP RING UCELL
5590-25
Tools5590-25 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product width in | 2.500 |
| Product width mm | 63.500 |