BACK UP RING
5595-80
Tools5595-80 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Product height in | 0.125 |
| Product height mm | 3.175 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product width in | 8.000 |
| Product width mm | 203.2 |