Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6000869
PISTON ROD ASSEMBLY
6000869
Tools
Add to comparison
Add to comparison
6000869
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod assembly
Product height in
2.997
Product height mm
76.124
Product length in
68.950
Product length mm
1751.330
Product width in
2.997
Product width mm
76.124