ACTUATOR G
6175-1
Tools6175-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |