ACTUATOR PIN
6175-Z5-143
Tools6175-Z5-143 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.248 |
| Product height mm | 6.299 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Carbon steel |
| Product width in | 0.248 |
| Product width mm | 6.299 |