ACTUATOR PIN
6175-Z5-206
Tools6175-Z5-206 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.248 |
| Product height mm | 6.299 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 0.248 |
| Product width mm | 6.299 |