Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
6250-8A
CONNECTOR SAME AS 242123 (SERVO)
6250-8A
Tools
Add to comparison
Add to comparison
6250-8A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Switch
Product height in
1.120
Product height mm
28.448
Product length in
1.400
Product length mm
35.560
Product width in
1.120
Product width mm
28.448