PISTON
653-U
Tools653-U Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 5.100 |
| Product height mm | 129.540 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product width in | 5.100 |
| Product width mm | 129.54 |