Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.620 |
| Item type | O-Ring |
| Outside diameter IN | 1.8800 |
| Product height in | 1.875 |
| Product height mm | 47.625 |
| Product length in | 0.124 |
| Product length mm | 3.137 |
| Product material | Viton |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Thickness IN | 0.120 |
