CUT WEAR STRIP 2-1/2 ROD
7945-0250
Tools7945-0250 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product width in | 2.700 |
| Product width mm | 68.580 |