ROD BUFFER SEAL INCH
7951-0062
Tools7951-0062 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.114 |
| Product length mm | 2.896 |
| Product width in | 0.625 |
| Product width mm | 15.875 |