BLK LOCK
7959-016
Tools7959-016 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product width in | 0.125 |
| Product width mm | 3.175 |