Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
7964-200
200MM BRONZE/PTFE SEAL
7964-200
Where to buy
Export PDF
Tools
Add to comparison
7964-200
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.299
Product height mm
7.595
Product length in
0.197
Product length mm
5.004
Product width in
0.299
Product width mm
7.595