RETAINER
7972-025
Tools7972-025 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product width in | 0.500 |
| Product width mm | 12.7 |