Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
9049A-L2440
SEAL
9049A-L2440
Tools
Add to comparison
Add to comparison
9049A-L2440
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
0.125
Product length mm
3.175
Product width in
8.000
Product width mm
203.200