PISTON
A5-512-08-HB100R9
ToolsA5-512-08-HB100R9 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 4.000 |
| Product width mm | 101.6 |