PTFE TUBE END SEAL
C-124-08
ToolsC-124-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.380 |
| Product height mm | 111.252 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product width in | 0.145 |
| Product width mm | 3.683 |