TUBE SEAL-product-details

TUBE SEAL

C-124-32


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in0.145
Product height mm3.683
Product width in0.064
Product width mm1.626