Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.730 |
| Outside diameter IN | 1.940 |
| Package contents | O-ring |
| Product height in | 1.734 |
| Product height mm | 44.044 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Viton |
| Product width in | 1.734 |
| Product width mm | 44.044 |
