Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 3.230 |
| Outside diameter IN | 3.440 |
| Package contents | O-ring |
| Product height in | 3.234 |
| Product height mm | 82.144 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Viton |
| Product width in | 3.234 |
| Product width mm | 82.144 |
