Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 6.530 |
| Outside diameter IN | 6.750 |
| Product height in | 6.750 |
| Product height mm | 171.450 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product material | Viton |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Thickness IN | 0.050 |
