PTFE TUBE END SEAL
C-221-03
ToolsC-221-03 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product width in | 0.078 |
| Product width mm | 1.981 |