PTFE TUBE END SEAL
C-255-05
ToolsC-255-05 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product width in | 0.100 |
| Product width mm | 2.54 |