Rod Seal
C-328-12
ToolsC-328-12 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rod seal |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 0.310 |
| Product length mm | 7.874 |
| Product width in | 6.000 |
| Product width mm | 152.400 |