SAE 6 PORT ADAPTER
C-403
ToolsC-403 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.090 |
| Product length mm | 27.686 |
| Product width in | 1.000 |
| Product width mm | 25.4 |