ROD SEAL
C-514-10-MA01L0
ToolsC-514-10-MA01L0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rod seal |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 1.250 |
| Product width mm | 31.750 |