CUSHION SPEAR
C-611-05A
ToolsC-611-05A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product width in | 0.870 |
| Product width mm | 22.098 |