Cushion Spear 3D
C-611-14
ToolsC-611-14 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product width in | 2.000 |
| Product width mm | 50.8 |