Cushion Spear
C-611-16
ToolsC-611-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.300 |
| Product height mm | 58.420 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product width in | 2.300 |
| Product width mm | 58.42 |