US 1-3/8 X 1-11/16 X 5/3 2-product-details

US 1-3/8 X 1-11/16 X 5/3 2

C-6711-V


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.688
Product height mm42.875
Product length in0.265
Product length mm6.731