Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| InspectionText | WE HEREBY CERTIFY THAT THE ITEM(S) LISTED ABOVE, SUPPLIED ARE IN ACCORDANCE WITH ALL SPECIFICATIONS OF THE PURCHASER. PART PRODUCED<br> IN ACCORDANCE WITH DANFOSS QUALITY MANUAL REV. 14 9/16/2024 |
| Package contents | Rod seal |
| Product height in | 2.907 |
| Product height mm | 73.838 |
| Product length in | 0.219 |
| Product length mm | 5.563 |
| Product width in | 2.907 |
| Product width mm | 73.838 |