WIPER
C-6932-HB022D
ToolsC-6932-HB022D Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 4.480 |
| Product height mm | 113.792 |
| Product length in | 0.315 |
| Product length mm | 8.001 |
| Product width in | 4.480 |
| Product width mm | 113.792 |