Ball Check Assy xSx
CM-277-2-2CA
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Package contents | Ball check |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 0.556 |
| Product length mm | 14.122 |
| Product width in | 0.551 |
| Product width mm | 13.995 |