Needle-product-details

Needle

CM-277-3-1


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in0.220
Product height mm5.588
Product length in0.567
Product length mm14.402
Product width in0.220
Product width mm5.588