MAGNET RING-product-details

MAGNET RING

E-515-03


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in1.560
Product height mm39.624
Product length in0.156
Product length mm3.962
Product width in1.560
Product width mm39.624