PISTON
H-353-BR
ToolsH-353-BR Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 3.000 |
| Product width mm | 76.2 |