SLEEVE
LSM-92-2-1-B
ToolsLSM-92-2-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 0.300 |
| Product length mm | 7.620 |
| Product width in | 0.890 |
| Product width mm | 22.606 |