SLEEVE
LSM-92-4-1-B
ToolsLSM-92-4-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.400 |
| Product length mm | 10.160 |
| Product width in | 1.500 |
| Product width mm | 38.1 |