SLEEVE
LSM-92-5-1-B
ToolsLSM-92-5-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 1.900 |
| Product width mm | 48.26 |