Bushing
N-650-11
ToolsN-650-11 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.249 |
| Product height mm | 57.125 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 2.249 |
| Product width mm | 57.125 |