Flange/Retainer
N-811F-05
ToolsN-811F-05 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 2.300 |
| Product height mm | 58.420 |
| Product length in | 0.340 |
| Product length mm | 8.636 |
| Product width in | 2.300 |
| Product width mm | 58.42 |