Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N-811F-14
Flange/Retainer BESSER 5 NCA 12
N-811F-14
Where to buy
Export PDF
Tools
Add to comparison
N-811F-14
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder flange
Product height in
3.800
Product height mm
96.520
Product length in
0.600
Product length mm
15.240
Product width in
3.800
Product width mm
96.520