Flange/Retainer
N-812-03
ToolsN-812-03 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 4.240 |
| Product height mm | 107.696 |
| Product length in | 0.190 |
| Product length mm | 4.826 |
| Product width in | 4.240 |
| Product width mm | 107.696 |